1

CPN - Straight Shank Slotted Body Series (Inches)

Manufacturer SHEREX
Description Straight Shank Slotted Body Series, 10-24 UNC, Steel, Material Thickness = 0.02
Part number CPN2-1024-175
Material Steel
Omniclass number 23.13.23.11.13.23
Product selection
Selector Part Number Thread Size Grip Min. (inch) Grip Max.(inch) HD Min. (inch) HD Max. (inch) L ± .015 (inch) HT ± .005 (inch) D Max. (inch) IL Ref. (inch) Hole Size +.006/-.000 (inch)
1 CPN2-1024-175 10-24 UNC .020 .175 .490 .510 .781 .038 .272 .425 .273
3 CPN2-1032-175 10-32 UNF .020 .175 .490 .510 .781 .038 .272 .425 .273
5 CPN2-2520-280 1/4-20 UNC .020 .280 .610 .645 1.000 .059 .346 .505 .347
7 CPN2-3118-280 5/16-18 UNC .020 .280 .740 .770 1.141 .062 .437 .570 .438
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
HD Min. (inch)
HD Max. (inch)
L ± .015 (inch)
HT ± .005 (inch)
D Max. (inch)
IL Ref. (inch)
Hole Size +.006/-.000 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions