CPB - Prebulbed Slotted Body Series (Inches)
Manufacturer | SHEREX |
---|---|
Description | Prebulbed Slotted Body Series, 10-24 UNC, Steel, Material Thickness = 0.02 |
Part number | CPB2-1024-175 |
Material | Steel |
Omniclass number | 23.13.23.11.13.23 |
Selector | Part Number | Thread Size | Grip Min. (inch) | Grip Max.(inch) | HD Min. (inch) | HD Max. (inch) | L ± .015 (inch) | HT ± .005 (inch) | D Max. (inch) | IL Ref. (inch) | Hole Size +.006/-.000 (inch) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | CPB2-1024-175 | 10-24 UNC | .020 | .175 | .490 | .510 | .828 | .038 | .329 | .410 | .336 |
3 | CPB2-1032-175 | 10-32 UNF | .020 | .175 | .490 | .510 | .828 | .038 | .329 | .410 | .336 |
5 | CPB2-2520-280 | 1/4-20 UNC | .020 | .280 | .610 | .645 | 1.000 | .059 | .382 | .505 | .390 |
7 | CPB2-3118-280 | 5/16-18 UNC | .020 | .280 | .740 | .770 | 1.141 | .062 | .495 | .570 | .500 |
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
HD Min. (inch)
HD Max. (inch)
L ± .015 (inch)
HT ± .005 (inch)
D Max. (inch)
IL Ref. (inch)
Hole Size +.006/-.000 (inch)