1

CFW/CAW - Knurled Body 360° Swaging Series (Metric)

Manufacturer SHEREX
Description Knurled Body 360° Swaging Series, M4x0.7 ISO, Steel
Part number CAW2-470
Material Steel
Product selection
Selector Part Number Thread Size Cadmium Free & RoHS Compliant HD ± .013 (mm) L ± .38 (mm) D Max. (mm) Hole Size +.13/-.00 (mm)
11 CAW2-470 M4x0.7 ISO N 7.24 9.40 6.71 6.75
12 CAW2-580 M5x0.8 ISO N 8.13 9.40 7.50 7.54
13 CAW2-610 M6x1.0 ISO N 10.54 13.08 9.88 9.92
14 CAW2-8125 M8x1.25 ISO N 13.97 15.62 13.41 13.49
15 CAW2-1015 M10x1.5 ISO N 15.62 18.80 14.99 15.00
16 CFW2-470 M4x0.7 ISO Y 7.24 9.40 6.71 6.75
17 CFW2-580 M5x0.8 ISO Y 8.13 9.40 7.50 7.54
18 CFW2-610 M6x1.0 ISO Y 10.54 13.08 9.88 9.92
19 CFW2-8125 M8x1.25 ISO Y 13.97 15.62 13.41 13.49
20 CFW2-1015 M10x1.5 ISO Y 15.62 18.80 14.99 15.00
Part Number
Thread Size
Cadmium Free & RoHS Compliant
HD ± .013 (mm)
L ± .38 (mm)
D Max. (mm)
Hole Size +.13/-.00 (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions