1

CFT/CAT - Knurled Body 360° Swaging Series (Metric)

Manufacturer SHEREX
Description Knurled Body 360° Swaging Series, M3x0.5 ISO, Steel
Part number CAT2-350
Material Steel
Product selection
Selector Part Number Thread Size Cadmium Free & RoHS Compliant HD ± .13 (mm) L ± .38 (mm) D Max. (mm) Recommended Hole Size (mm)
57 CAT2-350 M3x0.5 ISO N 5.36 9.40 4.76 4.75
58 CAT2-470 M4x0.7 ISO N 6.83 9.40 6.34 6.35
59 CAT2-580 M5x0.8 ISO N 7.77 9.40 7.12 7.14
60 CAT2-610 M6x1.0 ISO N 10.16 13.08 9.51 9.52
61 CAT2-8125 M8x1.25 ISO N 13.41 15.62 12.69 12.70
62 CAT2-1015 M10x1.5 ISO N 14.94 18.92 14.26 14.28
63 CAT2-12175 M12x1.75 ISO N 20.32 23.75 19.01 19.05
64 CFT2-350 M3x0.5 ISO Y 5.36 9.40 4.76 4.75
65 CFT2-470 M4x0.7 ISO Y 6.83 9.40 6.34 6.35
66 CFT2-580 M5x0.8 ISO Y 7.77 9.40 7.12 7.14
67 CFT2-610 M6x1.0 ISO Y 10.16 13.08 9.51 9.52
68 CFT2-8125 M8x1.25 ISO Y 13.41 15.62 12.69 12.70
69 CFT2-1015 M10x1.5 ISO Y 14.94 18.92 14.26 14.28
70 CFT2-12175 M12x1.75 ISO Y 20.32 23.75 19.01 19.05
Part Number
Thread Size
Cadmium Free & RoHS Compliant
HD ± .13 (mm)
L ± .38 (mm)
D Max. (mm)
Recommended Hole Size (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions