SHEREX
By SHEREX

CAO - Small Flange Smooth Body Thin Wall Series (Metric)

Manufacturer SHEREX
Description Small Flange Smooth Body Thin Wall Series, M4x0.7 ISO, Steel, Open End, Material Thickness = 0.5
Part number CAO2-470-2.0
Material Steel
Omniclass number 23.13.23.11.13.23
CAD models
Share
Please make sure this software has been installed.

Product selection

Material
End
Material Thickness (mm)
Index Selector Part Number Thread Size Grip Min. (mm) Grip Max.(mm) L ± .38 (mm) HD ± .25 ± .038 (mm) HT ± .08 (mm) D Max. (mm) IL Max. (mm) Hole Size +.15/-.000 (mm)
1 1 CAO2-470-2.0 M4x0.7 ISO 0.50 2.00 9.78 7.49 0.46 6.32 8.00 6.40
2 2 CAO2-580-3.3 M5x0.8 ISO 0.50 3.30 11.18 8.13 0.51 7.11 8.38 7.20

Documentation

Contact the supplier

SHEREX

SHEREX

Manufacturer of blind rivet nuts and threaded inserts

Google Map