CAO - Small Flange Smooth Body Thin Wall Series (Inches)
Manufacturer | SHEREX |
---|---|
Description | Small Flange Smooth Body Thin Wall Series, 6-32 UNC, Steel, Open End, Material Thickness = 0.02 |
Part number | CAO2-0632-080 |
Material | Steel |
Omniclass number | 23.13.23.11.13.23 |
Selector | Part Number | Thread Size | Grip Min. (inch) | Grip Max.(inch) | L ± .015 (inch) | HD ± .010 ± .015 (inch) | HT ± .003 (inch) | D Max. (inch) | IL Max. (inch) | Hole Size +.006/-.000 (inch) |
---|---|---|---|---|---|---|---|---|---|---|
1 | CAO2-0632-080 | 6-32 UNC | .020 | .080 | .385 | .295 | .018 | .249 | .315 | .250 |
2 | CAO2-0832-080 | 8-32 UNC | .020 | .080 | .385 | .595 | .018 | .249 | .315 | .250 |
3 | CAO2-1024-130 | 10-24 UNC | .020 | .130 | .440 | .320 | .020 | .280 | .330 | .281 |
4 | CAO2-1032-130 | 10-32 UNF | .020 | .130 | .440 | .320 | .020 | .280 | .330 | .281 |
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
L ± .015 (inch)
HD ± .010 ± .015 (inch)
HT ± .003 (inch)
D Max. (inch)
IL Max. (inch)
Hole Size +.006/-.000 (inch)