CAL - Large Flange Knurled Body Thin Wall Series (Metric)
Manufacturer | SHEREX |
---|---|
Description | Large Flange Knurled Body Thin Wall Series, M4x0.7 ISO, Steel, Closed End, Material Thickness = 0.5 |
Part number | CAL2-470-2.0B |
Material | Steel |
Omniclass number | 23.13.23.11.13.23 |
Selector | Part Number | Thread Size | Grip Min. (mm) | Grip Max.(mm) | L ± .38 (mm) | HD ± .25 ± .64 (mm) | HT ± .08 (mm) | D Max. (mm) | IL Max. (mm) | LB ± .38 (mm) | ILB Max. (mm) | ITD Ref. (mm) | Hole Size +.15/-.000 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13 | CAL2-470-2.0B | M4x0.7 ISO | 0.50 | 2.00 | - | 9.91 | 0.76 | 6.73 | - | 18.80 | 16.26 | 15.49 | 6.75 |
15 | CAL2-580-3.3B | M5x0.8 ISO | 0.50 | 3.30 | - | 10.54 | 0.76 | 7.52 | - | 25.15 | 21.46 | 18.54 | 7.60 |
Part Number
Thread Size
Grip Min. (mm)
Grip Max.(mm)
L ± .38 (mm)
HD ± .25 ± .64 (mm)
HT ± .08 (mm)
D Max. (mm)
IL Max. (mm)
LB ± .38 (mm)
ILB Max. (mm)
ITD Ref. (mm)
Hole Size +.15/-.000 (mm)