2

CAL - Large Flange Knurled Body Thin Wall Series (Inches)

Manufacturer SHEREX
Description Large Flange Knurled Body Thin Wall Series, 6-32 UNC, Steel, Open End, Material Thickness = 0.02
Part number CAL2-0632-080
Material Steel
Product selection
Selector Part Number Thread Size Grip Min. (inch) Grip Max.(inch) L ± .015 (inch) HD ± .010 ± .025 (inch) HT ± .003 (inch) D Max. (inch) IL Max. (inch) LB ± .015 (inch) ILB Max. (inch) ITD Ref. (inch) Hole Size +.006/-.000 (inch)
1 CAL2-0632-080 6-32 UNC .020 .080 .420 .390 .030 .265 .305 - - .610 .266
3 CAL2-0832-080 8-32 UNC .020 .080 .420 .390 .030 .265 .305 - - .610 .266
5 CAL2-1024-130 10-24 UNC .020 .130 .475 .415 .030 .296 .315 - - .730 .297
7 CAL2-1032-130 10-32 UNF .020 .130 .475 .415 .030 .296 .315 - - .730 .297
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
L ± .015 (inch)
HD ± .010 ± .025 (inch)
HT ± .003 (inch)
D Max. (inch)
IL Max. (inch)
LB ± .015 (inch)
ILB Max. (inch)
ITD Ref. (inch)
Hole Size +.006/-.000 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions