2

CAK - Small Flange Knurled Body Thin Wall Series (Metric)

Manufacturer SHEREX
Description Small Flange Knurled Body Thin Wall Series, M4x0.7 ISO, Steel, Open End, Material Thickness = 0.5
Part number CAK2-470-2.0
Material Steel
Omniclass number 23.13.23.11.13.23
Product selection
Selector Part Number Thread Size Grip Min. (mm) Grip Max.(mm) L ± .38 (mm) HD ± .25 ± .038 (mm) HT ± .05 (mm) D Max. (mm) IL Max. (mm) LB ± .38 (mm) ILB Max. (mm) ITD Ref. (mm) Hole Size +.15/-.000 (mm)
38 CAK2-470-2.0 M4x0.7 ISO 0.50 2.00 10.67 7.87 0.48 6.73 7.75 - - 15.49 6.75
40 CAK2-580-3.3 M5x0.8 ISO 0.50 3.30 12.07 8.64 0.48 7.52 8.00 - - 18.54 7.60
Part Number
Thread Size
Grip Min. (mm)
Grip Max.(mm)
L ± .38 (mm)
HD ± .25 ± .038 (mm)
HT ± .05 (mm)
D Max. (mm)
IL Max. (mm)
LB ± .38 (mm)
ILB Max. (mm)
ITD Ref. (mm)
Hole Size +.15/-.000 (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions