SHEREX
By SHEREX

CAK - Small Flange Knurled Body Thin Wall Series (Inches)

Manufacturer SHEREX
Description Small Flange Knurled Body Thin Wall Series, 6-32 UNC, Steel, Open End, Material Thickness = 0.02
Part number CAK2-0632-080
Material Steel
Omniclass number 23.13.23.11.13.23
CAD models
Share

Product selection

Material
End
Material Thickness (inch)
Index Selector Part Number Thread Size Grip Min. (inch) Grip Max.(inch) L ± .01 (inch) HD ± .010 ± .015 (inch) HT ± .002 (inch) D Max. (inch) IL Max. (inch) LB ± .015 (inch) ILB Max. (inch) ITD Ref. (inch) Hole Size +.006/-.000 (inch)
1 41 CAK2-0632-080 6-32 UNC .020 .080 .420 .310 .019 .265 .305 - - .610 .266
2 43 CAK2-0832-080 8-32 UNC .020 .080 .420 .310 .019 .265 .305 - - .610 .266
3 45 CAK2-1024-130 10-24 UNC .020 .130 .475 .340 .019 .296 .315 - - .730 .297
4 47 CAK2-1032-130 10-32 UNF .020 .130 .475 .340 .019 .296 .315 - - .730 .297

Documentation

Contact the supplier

SHEREX

SHEREX

Manufacturer of blind rivet nuts and threaded inserts

Google Map