2

CAH - Half Hex Body Large Flange Thin Wall Series (Metric)

Manufacturer SHEREX
Description Half Hex Body Large Flange Thin Wall Series, M4x0.7 ISO, Steel, Open End, Material Thickness = 0.5
Part number CAH2-470-2.0
Material Steel
Product selection
Selector Part number Thread Size Grip Min. (mm) Grip Max.(mm) L ± .38 (mm) HD ± .25 ± .64 (mm) HT ± .08 (mm) D Max. (mm) IL Max. (mm) LB ± .38 (mm) ILB Max. (mm) ITD Ref. (mm) Hole Size +.10/-.000 (mm)
21 CAH2-470-2.0 M4x0.7 ISO 0.50 2.00 9.78 9.53 0.68 6.35 7.49 - - 14.61 6.35
23 CAH2-580-3.3 M5x0.8 ISO 0.50 3.30 11.05 9.91 0.68 7.10 6.99 - - 17.65 7.14
Part number
Thread Size
Grip Min. (mm)
Grip Max.(mm)
L ± .38 (mm)
HD ± .25 ± .64 (mm)
HT ± .08 (mm)
D Max. (mm)
IL Max. (mm)
LB ± .38 (mm)
ILB Max. (mm)
ITD Ref. (mm)
Hole Size +.10/-.000 (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions