2

CAH - Half Hex Body Large Flange Thin Wall Series (Inches)

Manufacturer SHEREX
Description Half Hex Body Large Flange Thin Wall Series, 6-32 UNC, Steel, Open End, Material Thickness = 0.02
Part number CAH2-0632-080
Material Steel
Omniclass number 23.13.23.11.13.23
Product selection
Selector Part Number Thread Size Grip Min. (inch) Grip Max.(inch) L ± .015 (inch) HD ± .010 ± .025 (inch) HT ± .003 (inch) D Max. (inch) IL Max. (inch) LB ± .015 (inch) ILB Max. (inch) ITD Ref. (inch) Hole Size +.004/-.000 (inch)
41 CAH2-0632-080 6-32 UNC .020 .080 .385 .375 .027 .249 .295 - - .575 .250
43 CAH2-0832-080 8-32 UNC .020 .080 .385 .375 .027 .249 .295 - - .575 .250
45 CAH2-1024-130 10-24 UNC .020 .130 .435 .390 .027 .280 .275 - - .695 .281
47 CAH2-1032-130 10-32 UNF .020 .130 .435 .390 .027 .280 .275 - - .695 .281
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
L ± .015 (inch)
HD ± .010 ± .025 (inch)
HT ± .003 (inch)
D Max. (inch)
IL Max. (inch)
LB ± .015 (inch)
ILB Max. (inch)
ITD Ref. (inch)
Hole Size +.004/-.000 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions