1

CA - Heavy Duty Rivet Nut Flat Head Series (Inches)

Manufacturer SHEREX
Description Heavy Duty Rivet Nut Flat Head Series, Large Flange, Smooth Shank, 4-40 UNC, Steel, Open End, Material Thickness = 0.01
Part number CA-0440S-060
Material Steel
Omniclass number 23.13.23.11.13.23
Product selection
Selector Part Number Thread Size Grip Min. (inch) Grip Max.(inch) L ± .015 (inch) HD ± .015 (inch) HT Nom. (inch) D +.000/-.004 (inch) IL Ref. (inch) Hole Size +.003/-.000 (inch)
28 CA-0440S-060 4-40 UNC .010 .060 .345 .270 .025 .155 .230 .155
31 CA-0632S-075 6-32 UNC .010 .075 .438 .325 .032 .189 .300 .189
34 CA-0832S-075 8-32 UNC .010 .075 .438 .357 .032 .221 .300 .221
37 CA-1024S-080 10-24 UNC .010 .080 .531 .406 .038 .250 .380 .250
40 CA-1032S-080 10-32 UNF .010 .080 .531 .406 .038 .250 .380 .250
Part Number
Thread Size
Grip Min. (inch)
Grip Max.(inch)
L ± .015 (inch)
HD ± .015 (inch)
HT Nom. (inch)
D +.000/-.004 (inch)
IL Ref. (inch)
Hole Size +.003/-.000 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions