SHEREX
By SHEREX

B3U - Ultrasonic Brass Insert Series (Inches)

Manufacturer SHEREX
Description B3U, Ultrasonic Brass Insert Series, threat size 2-56 UNC
Part number B3U-0256-157
Material Brass
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Thread Size ØC ± .004 (inch) ØH ± .004 (inch) Hole Diameter + .003/- .000 (inch) D ± .005 (inch) Hole Depth Minimum (inch)
1 1 B3U-0256-157 2-56 UNC 0.121 0.143 0.126 0.157 0.192
2 2 B3U-0440-226 4-40 UNC 0.152 0.187 0.157 0.226 0.261
3 3 B3U-0632-281 6-32 UNC 0.183 0.218 0.188 0.281 0.316
4 4 B3U-0832-321 8-32 UNC 0.216 0.251 0.221 0.321 0.356
5 5 B3U-1024-375 10-24 UNC 0.247 0.282 0.252 0.375 0.410
6 6 B3U-1032-375 10-32 UNF 0.247 0.282 0.252 0.375 0.410
7 7 B3U-2520-500 1/4-20 UNC 0.310 0.345 0.315 0.500 0.535
8 8 B3U-3118-500 5/16-18 UNC 0.372 0.407 0.377 0.500 0.535

Contact the supplier

SHEREX

SHEREX

Manufacturer of blind rivet nuts and threaded inserts

Google Map