1

B1U - Ultrasonic Brass Insert Series (Inches)

Manufacturer SHEREX
Description B1U, Ultrasonic Brass Insert Series, thread size 1/4-28 UNF
Part number B1U-2528-500
Material Brass
Product selection
Selector Part Number Thread Size ØC ± .004 (inch) ØH ± .005 (inch) Hole Diameter + .003/- .000 (inch) D ± .005 (inch) Hole Depth Minimum (inch)
1 B1U-0256-115 2-56 UNC 0.122 0.142 0.127 0.115 0.150
2 B1U-0256-157 2-56 UNC 0.122 0.142 0.127 0.157 0.192
3 B1U-0440-135 4-40 UNC 0.153 0.186 0.158 0.135 0.170
4 B1U-0440-226 4-40 UNC 0.153 0.186 0.158 0.226 0.261
5 B1U-0632-150 6-32 UNC 0.184 0.217 0.189 0.150 0.185
6 B1U-0632-281 6-32 UNC 0.184 0.217 0.189 0.281 0.316
7 B1U-0832-185 8-32 UNC 0.218 0.249 0.223 0.185 0.220
8 B1U-0832-321 8-32 UNC 0.219 0.249 0.223 0.321 0.356
9 B1U-1024-225 10-24 UNC 0.248 0.279 0.253 0.225 0.260
10 B1U-1024-375 10-24 UNC 0.248 0.279 0.253 0.375 0.410
11 B1U-1032-225 10-32 UNF 0.248 0.279 0.253 0.225 0.260
12 B1U-1032-375 10-32 UNF 0.248 0.279 0.253 0.375 0.410
13 B1U-2520-300 1/4-20 UNC 0.311 0.340 0.316 0.300 0.335
14 B1U-2520-500 1/4-20 UNC 0.311 0.340 0.316 0.500 0.535
15 B1U-2528-300 1/4-28 UNF 0.311 0.340 0.316 0.300 0.335
16 B1U-2528-500 1/4-28 UNF 0.311 0.340 0.316 0.500 0.535
17 B1U-3716-375 3/8-16 UNC 0.464 0.498 0.469 0.375 0.410
18 B1U-3716-500 3/8-16 UNC 0.464 0.498 0.469 0.500 0.535
19 B1U-3724-375 3/8-24 UNF 0.464 0.498 0.469 0.375 0.410
20 B1U-3724-500 3/8-24 UNF 0.464 0.498 0.469 0.500 0.535
Part Number
Thread Size
ØC ± .004 (inch)
ØH ± .005 (inch)
Hole Diameter + .003/- .000 (inch)
D ± .005 (inch)
Hole Depth Minimum (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions