SHEREX
By SHEREX

B1U - Ultrasonic Brass Insert Series (Metric)

Manufacturer SHEREX
Description B1U, Ultrasonic Brass Insert Series, thread size M2x0.4 ISO
Part number B1U-240-2.9
Material Brass
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Thread Size ØC ±0.1 (mm) ØH ±0.13 (mm) Hole Diameter +0.08/-0.0 (mm) D ±0.13 (mm) Hole Depth Minimum (mm)
1 1 B1U-240-2.9 M2x0.4 ISO 3.10 3.60 3.23 2.90 3.80
2 2 B1U-240-4.0 M2x0.4 ISO 3.10 3.60 3.23 4.00 4.90
3 3 B1U-2545-3.45 M2.5x0.45 ISO 3.89 4.72 4.01 3.45 4.35
4 4 B1U-2545-5.74 M2.5x0.45 ISO 3.89 4.72 4.01 5.74 6.65
5 5 B1U-350-3.45 M3x0.5 ISO 3.89 4.72 4.01 3.45 4.35
6 6 B1U-350-5.74 M3x0.5 ISO 3.89 4.72 4.01 5.74 6.65
7 7 B1U-3560-3.8 M3.5x0.6 ISO 4.67 5.51 4.80 3.80 4.70
8 8 B1U-3560-7.14 M3.5x0.6 ISO 4.67 5.51 4.80 7.14 8.05
9 9 B1U-470-4.7 M4x0.7 ISO 5.54 6.32 5.66 4.70 5.60
10 10 B1U-470-8.15 M4x0.7 ISO 5.54 6.32 5.66 8.15 9.05
11 11 B1U-580-5.7 M5x0.8 ISO 6.30 7.09 6.43 5.70 6.60
12 12 B1U-580-9.53 M5x0.8 ISO 6.30 7.09 6.43 9.53 10.40
13 13 B1U-610-7.6 M6x1 ISO 7.90 8.64 8.03 7.60 8.50
14 14 B1U-610-12.7 M6x1 ISO 7.90 8.64 8.03 12.70 13.60

Contact the supplier

SHEREX

SHEREX

Manufacturer of blind rivet nuts and threaded inserts

Google Map