1

B1T - Brass Self Tapping Insert (Metric)

Manufacturer SHEREX
Description B1T, Brass self tapping insert, thread size M5X0.8 ISO
Part number B1T-580-10.0
Product selection
Selector Part Number Thread Size ØH ± .1 (mm) ØD ± .1 (mm) Hole Depth Min. (mm) Minor Diameter Min. / Max (mm) Recommended Hole Size for Thermoset Material ±.05 (mm)
1 B1T-470-8.0 M4X0.7 ISO 7.00 8.00 9.60 3.25 / 3.42 6.65
2 B1T-580-10.0 M5X0.8 ISO 8.00 10.00 12.00 4.14 / 4.33 7.65
3 B1T-610-14.0 M6X1 ISO 10.00 14.00 16.80 4.92 / 5.15 9.40
4 B1T-8125-15.0 M8X1.25 ISO 12.00 15.00 18.00 6.65 / 6.91 11.40
Part Number
Thread Size
ØH ± .1 (mm)
ØD ± .1 (mm)
Hole Depth Min. (mm)
Minor Diameter Min. / Max (mm)
Recommended Hole Size for Thermoset Material ±.05 (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions