1

B1T - Brass Self Tapping Insert (Inches)

Manufacturer SHEREX
Description B1T, Brass self tapping insert, thread size 5/16-18 UNC
Part number B1T-3118-591
Product selection
Selector Part Number Thread Size ØH ± .004 (inch) ØD ± .005 (inch) Hole Depth Min. (inch) Minor Diameter Min. / Max (inch) Recommended Hole Size for Thermoset Material ±.002 (inch)
1 B1T-0832-315 #8-32 UNC 0.276 0.315 0.378 .130 / .139 0.262
2 B1T-1032-394 #10-32 UNF 0.315 0.394 0.473 .156 / .164 0.301
3 B1T-2520-551 1/4-20 UNC 0.394 0.551 0.661 .196 / .207 0.370
4 B1T-3118-591 5/16-18 UNC 0.472 0.591 0.709 .252 / .265 0.448
Part Number
Thread Size
ØH ± .004 (inch)
ØD ± .005 (inch)
Hole Depth Min. (inch)
Minor Diameter Min. / Max (inch)
Recommended Hole Size for Thermoset Material ±.002 (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions