1

B1P - Brass Press In Inserts (inches)

Manufacturer SHEREX
Description B1P, Brass Press In Inserts, thread size 10-24 UNC
Part number B1P-1024-375
Material Brass
Product selection
Selector Part Number Thread Size ØH ± .004 (inch) Hole Diameter + .003/- .000 (inch) D ± .005 (inch) Hole Depth Minimum (inch)
1 B1P-0256-156 2-56 UNC 0.135 0.125 0.156 0.191
2 B1P-0440-188 4-40 UNC 0.165 0.156 0.188 0.223
3 B1P-0632-250 6-32 UNC 0.199 0.188 0.250 0.285
4 B1P-0832-313 8-32 UNC 0.230 0.219 0.313 0.348
5 B1P-1024-375 10-24 UNC 0.261 0.250 0.375 0.410
6 B1P-1032-375 10-32 UNF 0.261 0.250 0.375 0.410
7 B1P-2520-500 1/4-20 UNC 0.325 0.313 0.500 0.535
Part Number
Thread Size
ØH ± .004 (inch)
Hole Diameter + .003/- .000 (inch)
D ± .005 (inch)
Hole Depth Minimum (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions