1

B1M - Brass Molded In Inserts (Metric)

Manufacturer SHEREX
Description B1M, Brass Molded In Inserts, thread size M3x0.5 ISO
Part number B1M-350-4.78
Material Brass
Product selection
Selector Part Number Thread Size ØM Nom. (mm) ØC ±0.13 (mm) E ±0.13 (mm) B Nom. (mm) D Nom. (mm) Minor Diameter Minimum (mm) Minor Diameter Maximum (mm)
1 B1M-240-3.8 M2x0.4 ISO 3.96 3.58 3.18 0.76 0.76 1.58 1.67
2 B1M-350-4.78 M3x0.5 ISO 4.78 4.34 4.78 0.76 0.76 2.47 2.59
3 B1M-470-6.35 M4x0.7 ISO 6.35 5.74 6.35 1.17 1.57 3.25 3.42
4 B1M-580-7.14 M5x0.8 ISO 7.14 6.58 7.14 1.17 1.57 4.15 4.33
5 B1M-610-9.53 M6x1 ISO 8.74 8.15 9.53 1.57 2.39 4.94 5.16
6 B1M-8125-11.91 M8x1.25 ISO 11.10 10.24 11.91 1.98 2.39 6.65 6.65
Part Number
Thread Size
ØM Nom. (mm)
ØC ±0.13 (mm)
E ±0.13 (mm)
B Nom. (mm)
D Nom. (mm)
Minor Diameter Minimum (mm)
Minor Diameter Maximum (mm)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions