1

B1M - Brass Molded In Inserts (Inches)

Manufacturer SHEREX
Description B1M, Brass Molded In Inserts, thread size 4-40 UNC
Part number B1M-0440-188
Material Brass
Product selection
Selector Part Number Thread Size ØM Nom. (inch) ØC ± .005 (inch) E ± .005 (inch) B Nom. (inch) D Nom. (inch) Minor Diameter Minimum (inch) Minor Diameter Maximum (inch)
1 B1M-0256-125 2-56 UNC 0.156 0.141 0.125 0.03 0.03 0.068 0.074
2 B1M-0440-188 4-40 UNC 0.188 0.171 0.188 0.03 0.03 0.086 0.094
3 B1M-0632-219 6-32 UNC 0.219 0.202 0.219 0.03 0.06 0.105 0.114
4 B1M-0832-250 8-32 UNC 0.250 0.225 0.250 0.05 0.06 0.131 0.139
5 B1M-1024-281 10-24 UNC 0.281 0.259 0.281 0.05 0.06 0.146 0.156
6 B1M-1032-281 10-32 UNF 0.281 0.259 0.281 0.05 0.06 0.157 0.164
7 B1M-2520-375 1/4-20 UNC 0.344 0.320 0.375 0.06 0.09 0.197 0.207
8 B1M-2528-375 1/4-28 UNF 0.344 0.320 0.375 0.06 0.09 0.212 0.220
9 B1M-3118-469 5/16-18 UNC 0.437 0.404 0.469 0.08 0.09 0.260 0.265
10 B1M-3716-562 3/8-16 UNC 0.500 0.465 0.562 0.09 0.09 0.315 0.321
Part Number
Thread Size
ØM Nom. (inch)
ØC ± .005 (inch)
E ± .005 (inch)
B Nom. (inch)
D Nom. (inch)
Minor Diameter Minimum (inch)
Minor Diameter Maximum (inch)
Documentation
Contact the supplier
SHEREX Manufacturer of blind rivet nuts and threaded inserts
Sherex Fastening Solutions