4

JB Seeger-Rings for bores

Manufacturer SEEGER-ORBIS
Description JB Seeger-Rings for bores
Part number JB 40
Note Unstressed
Omniclass number 23.13.23.11.13.25
Product selection
Selector Designation Nominal Dimension d1 s s1 d3 d5
1 JB 40 40 1.65 1.25 44 1.9
2 JB 47 47 1.65 1.19 52.2 2.3
3 JB 52 52 2.05 1.5 57.9 2.3
4 JB 62 62 2.05 1.48 68.6 2.7
5 JB 68 68 2.45 1.85 75.7 2.7
6 JB 70 70 2.45 1.83 77.5 2.7
7 JB 80 80 2.85 2.15 89.5 3.1
8 JB 90 90 2.85 2.15 100 3.1
9 JB 110 110 2.85 2.15 120.8 3.8
10 JB 118 118 2.85 2.15 128.9 3.8
11 JB 127 127 2.85 2.15 139.3 3.8
Designation
Nominal Dimension d1
s
s1
d3
d5
Product Description

Sicherungsring, Keilring mit Fase zum Ausgleich von Axialspiel

Contact the supplier
SEEGER-ORBIS Retaining and Snap Rings
Seeger-Orbis GmbH & Co. OHG