6

A Seeger-Rings for shafts DIN 471

Manufacturer SEEGER-ORBIS
Description A Seeger-Rings for shafts DIN 471
Part number A 530
Note Unstressed
Omniclass number 23.13.23.11.13.25
Product selection
Selector Designation Nominal Dimension d1 s d3 d5 Groove bore d2
1 A 3 3 0.4 2.7 1 2.8
2 A 4 4 0.4 3.7 1 3.8
3 A 5 5 0.6 4.7 1 4.8
4 A 6 6 0.7 5.6 1.2 5.7
5 A 7 7 0.8 6.5 1.2 6.7
6 A 8 8 0.8 7.4 1.2 7.6
7 A 9 9 1 8.4 1.2 8.6
8 A 10 10 1 9.3 1.5 9.6
9 A 11 11 1 10.2 1.5 10.5
10 A 12 12 1 11 1.7 11.5
11 A 13 13 1 11.9 1.7 12.4
12 A 14 14 1 12.9 1.7 13.4
13 A 15 15 1 13.8 1.7 14.3
14 A 16 16 1 14.7 1.7 15.2
15 A 17 17 1 15.7 1.7 16.2
16 A 18 18 1.2 16.5 2 17
17 A 19 19 1.2 17.5 2 18
18 A 20 20 1.2 18.5 2 19
19 A 21 21 1.2 19.5 2 20
20 A 22 22 1.2 20.5 2 21
21 A 23 23 1.2 21.5 2 22
22 A 24 24 1.2 22.2 2 22.9
23 A 25 25 1.2 23.2 2 23.9
24 A 26 26 1.2 24.2 2 24.9
25 A 27 27 1.2 24.9 2 25.6
26 A 28 28 1.5 25.9 2 26.6
27 A 29 29 1.5 26.9 2 27.6
28 A 30 30 1.5 27.9 2 28.6
29 A 31 31 1.5 28.6 2.5 29.3
30 A 32 32 1.5 29.6 2.5 30.3
31 A 33 33 1.5 30.5 2.5 31.3
32 A 34 34 1.5 31.5 2.5 32.3
33 A 35 35 1.5 32.2 2.5 33
34 A 36 36 1.75 33.2 2.5 34
35 A 37 37 1.75 34.2 2.5 35
36 A 38 38 1.75 35.2 2.5 36
37 A 39 39 1.75 36 2.5 37
38 A 40 40 1.75 36.5 2.5 37.5
39 A 41 41 1.75 37.5 2.5 38.5
40 A 42 42 1.75 38.5 2.5 39.5
41 A 44 44 1.75 40.5 2.5 41.5
42 A 45 45 1.75 41.5 2.5 42.5
43 A 46 46 1.75 42.5 2.5 43.5
44 A 47 47 1.75 43.5 2.5 44.5
45 A 48 48 1.75 44.5 2.5 45.5
46 A 50 50 2 45.8 2.5 47
47 A 52 52 2 47.8 2.5 49
48 A 54 54 2 49.8 2.5 51
49 A 55 55 2 50.8 2.5 52
50 A 56 56 2 51.8 2.5 53
51 A 57 57 2 52.8 2.5 54
52 A 58 58 2 53.8 2.5 55
53 A 60 60 2 55.8 2.5 57
54 A 62 62 2 57.8 2.5 59
55 A 63 63 2 58.8 2.5 60
56 A 65 65 2.5 60.8 3 62
57 A 67 67 2.5 62.5 3 64
58 A 68 68 2.5 63.5 3 65
59 A 70 70 2.5 65.5 3 67
60 A 72 72 2.5 67.5 3 69
61 A 75 75 2.5 70.5 3 72
62 A 77 77 2.5 72.5 3 74
63 A 78 78 2.5 73.5 3 75
64 A 80 80 2.5 74.5 3 76.5
65 A 82 82 2.5 76.5 3 78.5
66 A 85 85 3 79.5 3.5 81.5
67 A 87 87 3 81.5 3.5 83.5
68 A 88 88 3 82.5 3.5 84.5
69 A 90 90 3 84.5 3.5 86.5
70 A 92 92 3 86.5 3.5 88.5
71 A 95 95 3 89.5 3.5 91.5
72 A 97 97 3 91.5 3.5 93.5
73 A 98 98 3 91.5 3.5 94.5
74 A 100 100 3 94.5 3.5 96.5
75 A 105 105 4 98 3.5 101
76 A 108 108 4 100 3.5 104
77 A 110 110 4 103 3.5 106
78 A 115 115 4 108 3.5 111
79 A 120 120 4 113 3.5 116
80 A 125 125 4 118 4 121
81 A 127 127 4 120 4 123
82 A 128 128 4 120 4 124
83 A 130 130 4 123 4 126
84 A 135 135 4 128 4 131
85 A 140 140 4 133 4 136
86 A 145 145 4 138 4 141
87 A 147 147 4 140 4 143
88 A 148 148 4 140 4 144
89 A 150 150 4 142 4 145
90 A 155 155 4 146 4 150
91 A 160 160 4 151 4 155
92 A 165 165 4 155.5 4 160
93 A 167 167 4 157.5 4 162
94 A 168 168 4 157.5 4 163
95 A 170 170 4 160.5 4 165
96 A 172 172 4 160.5 4 167
97 A 175 175 4 165.5 4 170
98 A 177 177 4 167.5 4 172
99 A 178 178 4 167.5 4 173
100 A 180 180 4 170.5 4 175
101 A 182 182 4 170.5 4 177
102 A 185 185 4 175.5 4 180
103 A 187 187 4 177.5 4 182
104 A 188 188 4 177.5 4 183
105 A 190 190 4 180.5 4 185
106 A 192 192 4 180.5 4 187
107 A 195 195 4 185.5 4 190
108 A 197 197 4 187.5 4 192
109 A 198 198 4 187.5 4 193
110 A 200 200 4 190.5 4 195
111 A 202 202 5 190 4 196
112 A 205 205 5 193 4 199
113 A 207 207 5 193 4 201
114 A 208 208 5 193 4 202
115 A 210 210 5 198 4 204
116 A 212 212 5 198 4 206
117 A 215 215 5 203 4 209
118 A 217 217 5 203 4 211
119 A 218 218 5 203 4 212
120 A 220 220 5 208 4 214
121 A 222 222 5 208 4 216
122 A 225 225 5 213 4 219
123 A 227 227 5 213 4 221
124 A 228 228 5 213 4 222
125 A 230 230 5 218 4 224
126 A 232 232 5 218 4 226
127 A 235 235 5 223 4 229
128 A 237 237 5 223 4 231
129 A 238 238 5 223 4 232
130 A 240 240 5 228 4 234
131 A 242 242 5 228 4 236
132 A 245 245 5 233 4 239
133 A 247 247 5 233 4 241
134 A 248 248 5 233 4 242
135 A 250 250 5 238 4 244
136 A 252 252 5 238 5 244
137 A 255 255 5 240 5 247
138 A 257 257 5 240 5 249
139 A 258 258 5 240 5 250
140 A 260 260 5 245 5 252
141 A 262 262 5 245 5 254
142 A 265 265 5 250 5 257
143 A 267 267 5 250 5 259
144 A 268 268 5 250 5 260
145 A 270 270 5 255 5 262
146 A 272 272 5 255 5 264
147 A 275 275 5 260 5 267
148 A 277 277 5 260 5 269
149 A 278 278 5 260 5 270
150 A 280 280 5 265 5 272
151 A 282 282 5 265 5 274
152 A 285 285 5 270 5 277
153 A 287 287 5 270 5 279
154 A 288 288 5 270 5 280
155 A 290 290 5 275 5 282
156 A 292 292 5 275 5 284
157 A 295 295 5 280 5 287
158 A 297 297 5 280 5 289
159 A 298 298 5 280 5 290
160 A 300 300 5 285 5 292
161 A 305 305 6 288 6 295
162 A 310 310 6 293 6 300
163 A 315 315 6 298 6 305
164 A 320 320 6 303 6 310
165 A 325 325 6 308 6 315
166 A 330 330 6 313 6 320
167 A 335 335 6 318 6 325
168 A 340 340 6 323 6 330
169 A 345 345 6 328 6 335
170 A 350 350 6 333 6 340
171 A 355 355 6 338 6 345
172 A 360 360 6 343 6 350
173 A 365 365 6 348 6 355
174 A 370 370 6 353 6 360
175 A 375 375 6 358 6 365
176 A 380 380 6 363 6 370
177 A 385 385 6 368 6 375
178 A 390 390 6 373 6 380
179 A 395 395 6 378 6 385
180 A 400 400 6 383 6 390
181 A 410 410 7 390 6 398
182 A 420 420 7 400 6 408
183 A 430 430 7 410 6 418
184 A 440 440 7 420 6 428
185 A 450 450 7 430 6 438
186 A 460 460 7 440 6 448
187 A 470 470 7 450 6 458
188 A 480 480 7 460 6 468
189 A 490 490 7 470 6 478
190 A 500 500 7 480 6 488
191 A 510 510 8 485 6 496
192 A 520 520 8 495 6 506
193 A 530 530 8 505 6 516
194 A 540 540 8 515 6 526
195 A 550 550 8 525 6 536
196 A 560 560 8 535 6 546
197 A 570 570 8 545 6 556
198 A 580 580 8 555 6 566
199 A 590 590 8 565 6 576
200 A 600 600 8 575 6 586
201 A 650 650 9 620 6 634
202 A 700** 700 9 670 6 684
203 A 750** 750 9 715 9 732
204 A 800** 800 9 765 9 782
205 A 850** 850 9 810 9 830
206 A 900** 900 9 860 9 880
207 A 950** 950 9 900 9 928
208 A 1000** 1000 9 950 9 978
Designation
Nominal Dimension d1
s
d3
d5
Groove bore d2
Product Description

Sicherungsring DIN 471

Contact the supplier
SEEGER-ORBIS Retaining and Snap Rings
Seeger-Orbis GmbH & Co. OHG