2

JL Seeger-L-Rings for bores

Manufacturer SEEGER-ORBIS
Description JL Seeger-L-Rings for bores
Part number JL 16
Note Unstressed
Omniclass number 23.13.23.11.13.25
Избиране на продукт
Selector Designation Nominal Dimension d1 s d3 d5 Groove bore d2 Tabs** L
1 JL 16 16 0.6 17.3 1.7 16.8 6 0.25
2 JL 17 17 0.6 18.3 1.7 17.8 6 0.25
3 JL 18 18 0.8 19.5 2 19 6 0.25
4 JL 19 19 0.8 20.5 2 20 6 0.25
5 JL 20 20 1 21.5 2 21 6 0.25
6 JL 22 22 1 23.5 2 23 6 0.35
7 JL 24 24 1.2 25.9 2 25.2 6 0.35
8 JL 25 25 1.2 26.9 2 26.2 6 0.35
9 JL 26 26 1.2 28.5 2 27.2 6 0.35
10 JL 27 27 1.2 29.1 2 28.4 6 0.35
11 JL 28 28 1.2 30.1 2 29.4 6 0.35
12 JL 30 30 1.2 32.1 2 31.4 6 0.35
13 JL 32 32 1.2 34.4 2.5 33.7 6 0.35
14 JL 33 33 1.2 35.5 2.5 34.7 6 0.35
15 JL 34 34 1.5 36.5 2.5 35.7 6 0.45
16 JL 35 35 1.5 37.8 2.5 37 6 0.45
17 JL 36 36 1.5 38.8 2.5 38 6 0.45
18 JL 38 38 1.5 40.8 2.5 40 6 0.45
19 JL 40 40 1.75 43.5 2.5 42.5 6 0.55
20 JL 42 42 1.75 45.5 2.5 44.5 6 0.55
21 JL 44 44 1.75 47.5 2.5 46.5 6 0.55
22 JL 45 45 1.75 48.5 2.5 47.5 6 0.55
23 JL 47 47 1.75 50.5 2.5 49.5 6 0.55
24 JL 48 48 1.75 51.5 2.5 50.5 6 0.55
25 JL 50 50 2 54.2 2.5 53 6 0.65
26 JL 52 52 2 56.2 2.5 55 6 0.65
27 JL 55 55 2 59.2 2.5 58 6 0.65
28 JL 57 57 2 61.2 2.5 60 6 0.65
29 JL 58 58 2 62.2 2.5 61 6 0.65
30 JL 60 60 2 64.2 2.5 63 8 0.65
31 JL 62 62 2 66.2 2.5 65 6 0.65
32 JL 65 65 2.5 69.2 3 68 8 0.9
33 JL 68 68 2.5 72.5 3 71 8 0.9
34 JL 70 70 2.5 74.5 3 73 8 0.9
35 JL 72 72 2.5 76.5 3 75 8 0.9
36 JL 75 75 2.5 79.5 3 78 8 0.9
37 JL 80 80 2.5 85.5 3 83.5 8 0.9
38 JL 85 85 3 90.5 3.5 88.5 8 0.9
39 JL 90 90 3 95.5 3.5 93.5 8 0.9
40 JL 100 100 3 105.5 3.5 103.5 8 0.9
Designation
Nominal Dimension d1
s
d3
d5
Groove bore d2
Tabs**
L
Описание на продукта

Sicherungsring für Bohrungen, mit Lappen, zum Ausgleich geringen Axialspiels

Свържете се с доставчика
SEEGER-ORBIS Retaining and Snap Rings
Seeger-Orbis GmbH & Co. OHG