Download the file
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Index | Selector | Part number | Selection | Width B (mm) | Width B1 (mm) | Thread Diameter G1 | Thread Diameter G2 | Thread Diameter G3 (mm) | Thread Diameter G4 (mm) | Heigth H (mm) | Heigth H1 (mm) | Heigth H3 (mm) | Length L (mm) | Length L3 (mm) | Length L4 (mm) | Length X1 (mm) | Length X2 (mm) | Length Y3 (mm) | Length Y2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 1 | 10.02.02.06058 | SCPS-L HV 3-16 NC M12-5 PNP | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 224.5 | 21 | 11.5 | 40 | 28 | 35 | 28 |
2 | 2 | 10.02.02.06057 | SCPS-L HV 3-16 NO M12-5 PNP | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 224.5 | 21 | 11.5 | 40 | 28 | 35 | 28 |
3 | 3 | 10.02.02.06056 | SCPS-L HV 3-20 NC M12-5 PNP | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 230 | 21 | 11.5 | 40 | 28 | 35 | 28 |
4 | 4 | 10.02.02.06055 | SCPS-L HV 3-20 NO M12-5 PNP | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 230 | 21 | 11.5 | 40 | 28 | 35 | 28 |
5 | 33 | 10.02.02.06051 | SCPSi-L HV 3-16 NC M12-5 | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 224.5 | 21 | 11.5 | 40 | 28 | 35 | 28 |
6 | 34 | 10.02.02.06052 | SCPSi-L HV 3-16 NO M12-5 | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 224.5 | 21 | 11.5 | 40 | 28 | 35 | 28 |
7 | 35 | 10.02.02.05827 | SCPSi-L HV 3-20 NC M12-5 | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 230 | 21 | 11.5 | 40 | 28 | 35 | 28 |
8 | 36 | 10.02.02.06050 | SCPSi-L HV 3-20 NO M12-5 | 17.6 | 37.5 | G1/4-IG | G1/2-IG | M12x1-AG | M4-IG | 95.8 | 109 | 56.5 | 230 | 21 | 11.5 | 40 | 28 | 35 | 28 |
Items per page