Download the file
Please make sure this software has been installed.
TypeWidth B [mm]Width B1 [mm]Diameter d [mm]Diameter d3 [mm]Connecting thread G1Connecting thread G2Connecting thread G3Height H [mm]Height H2 [mm]Height H3 [mm]Height H4 [mm]Height H5 [mm]Height H6 [mm]Length L [mm]Length L1 [mm]Length L2 [mm]Length L3 [mm]Length L4 [mm]Length L5 [mm]Height X1 [mm]Height X2 [mm]Height Y1 [mm]Height Y2 [mm]
SCPSi 2-10 G02 NO M12-51818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG9940.847.516.55.5-9310691.52229.5-36.9161212
SCPSi 2-10 G02 NC M12-51818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG9940.847.516.55.5-9310691.52229.5-36.9161212
SCPSi 2-15 G02 NO M12-51818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG9940.847.516.55.5-9310691.52229.5-36.9161212
SCPSi 2-15 G02 NC M12-51818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG9940.847.516.55.5-9310691.52229.5-36.9161212
SCPS 07 M G02 NC M12-5 PNP1818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG117.859.666.3516.55.521.883.810591.52229.554.836.9161212
SCPS 10 M G02 NC M12-5 PNP1818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG117.859.666.3516.55.521.883.810591.52229.554.836.9161212
SCPS 15 M G02 NC M12-5 PNP1818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG117.859.666.3516.55.521.883.810591.52229.554.836.9161212
SCPS 07 M G02 NO M12-5 PNP1818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG117.859.666.3516.55.521.883.810591.52229.554.836.9161212
SCPS 10 M G02 NO M12-5 PNP1818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG117.859.666.3516.55.521.883.810591.52229.554.836.9161212
SCPS 15 M G02 NO M12-5 PNP1818.64.42.6G1/8''-IGG1/8''-IGM12x1-AG117.859.666.3516.55.521.883.810591.52229.554.836.9161212