Download the file
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Type | Diameter D [mm] | Height H [mm] | For suction cup type | |
---|---|---|---|---|
SPI 8 PA | 8 | 2.7 | SPB1 10 | |
SPI 12 PA | 12 | 3.3 | SPB1 15 | |
SPI 18 PA | 17.4 | 4.1 | SPB1 20 | |
SPI 22 PA | 21.8 | 5.1 | SPB1 25 | |
SPI 26 PA | 25.5 | 5.9 | SPB1 30 | |
SPI 33 PA | 33 | 8 | SPB1 40 | |
SPI 40 PA | 40 | 8.5 | SPB1 50 |