Ball valves for measurement technology Directional ball valves for pressure transducers · Stainless steel page 127
Manufacturer | RÖTELMANN |
---|---|
Description | Ball valves for measurement technology Directional ball valves for pressure transducers · Stainless steel |
Part number | 101 232 - Gewinde D = 3/4 - 20 UNEF |
Selector | Type of connection P1/P2 | Thread D | RA P1/P2 (mm) | RA E1/E2 (mm) | L1 (mm) | h (mm) | h1 (mm) | B (mm) | PN (bar) | Article-No. |
---|---|---|---|---|---|---|---|---|---|---|
1 | Swagelok pipe fitting | 3/4 - 20 UNEF | 12 | 8 | 12 | 58 | 29 | 161 | 100 | 101 232 |
Type of connection P1/P2
Thread D
RA P1/P2 (mm)
RA E1/E2 (mm)
L1 (mm)
h (mm)
h1 (mm)
B (mm)
PN (bar)
Article-No.