Selector | DN | Type of connection | Thread D | PN (bar) | Article-No. | Body | Ball | Stem | Ball seats | Stem seals |
---|---|---|---|---|---|---|---|---|---|---|
1 | 10/12 | DIN 2353 light series ISO 8434-1 (with cut (clamp) ring and nut) | M18x1.5 | 100 | 101 030 | Stainless steel | Stainless steel | Stainless steel | PTFE | PTFE |
Ball valves for instrumentation technology 2-way ball valves with test line connections (TK2) Stainless steel · identical connections page 120
Manufacturer | RÖTELMANN |
---|---|
Description | Ball valves for instrumentation technology 2-way ball valves with test line connections (TK2) Stainless steel · identical connections |
Part number | 101 030 |
DN
Type of connection
Thread D
PN (bar)
Article-No.
Body
Ball
Stem
Ball seats
Stem seals