1

Ball valves for instrumentation technology 2-way ball valves with test line connections (TK2) Stainless steel · different connections page 120

Manufacturer RÖTELMANN
Description Ball valves for instrumentation technology 2-way ball valves with test line connections (TK2) Stainless steel · different connections
Part number 101 028
Produktutvalg
Selector DN Type of connection Thread D PN (bar) Article-No. Body Ball Stem Ball seats Stem seals
1 10/12 DIN 2353 light series ISO 8434-1 (with cut (clamp) ring and nut) / BSP female thread DIN EN ISO 228-1 M18x1.5 / G 1/2 100 101 028 Stainless steel Stainless steel Stainless steel PTFE PTFE
DN
Type of connection
Thread D
PN (bar)
Article-No.
Body
Ball
Stem
Ball seats
Stem seals
Ta kontakt med leverandøren
RÖTELMANN Absperr- und Steuertechnik
Rötelmann GmbH