1

2-way ball valves with staple lock connector Steel · DN 10 - DN 25 page 62

Manufacturer RÖTELMANN
Description 2-way ball valves with staple lock connector Steel · DN 10 - DN 25
Part number 103 001 DN = 10
Produktutvalg
Selector Type of connection DN L (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) B (mm) H (mm) H1 (mm) H2 (mm) H3 (mm) SW (mm) SW1 (mm) Weight (kg) O-Ring PN (bar) Article-No. Body Ball Stem Ball seats Stem seals
1 Stable lock female/male connector DIN 20043 10 106 29 70 47 109 30 35 14.5 38.5 65.5 24 8 0.6 10 x 2,0 500 103 001 Steel Steel, Steel, hard chrome plated Steel POM NBR
2 Stable lock female/male connector DIN 20043 12 114 29 76 50.5 109 35 40 17 43.5 70.5 30 10 0.84 13 x 2,5 500 103 002 Steel Steel, Steel, hard chrome plated Steel POM NBR
3 Stable lock female/male connector DIN 20043 20 120 29 82 52 160 45 55 24 59 99 41 14 1.65 19 x 2,5 400 103 003 Steel Steel, Steel, hard chrome plated Steel POM NBR
4 Stable lock female/male connector DIN 20043 25 143 35 100 65 160 55 60 26 64 104 50 14 2.5 25 x 2,5 400 103 004 Steel Steel, Steel, hard chrome plated Steel POM NBR
Type of connection
DN
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
H3 (mm)
SW (mm)
SW1 (mm)
Weight (kg)
O-Ring
PN (bar)
Article-No.
Body
Ball
Stem
Ball seats
Stem seals
Ta kontakt med leverandøren
RÖTELMANN Absperr- und Steuertechnik
Rötelmann GmbH