Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSA NG 32 page 111
Manufacturer | RÖTELMANN |
---|---|
Description | Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSA NG 32 |
Part number | RSA 32 H F S305 1 1 T 400 M Z 1 |
Selector | D1 Connectionthread | Adapter fitting | L1 (mm) | L2 (mm) | D2 (mm) | O-Ring |
---|---|---|---|---|---|---|
1 | G 3/4 A | S305 | 28 | 58 | 17 x 3 | |
2 | G 1 A | S306 | 34 | 64 | 22 x 3 | |
3 | G 1 1/4 A | S307 | 37 | 67 | 30 x 3 | |
4 | G 2 A | S309 | 44 | 74 | 48 x 3 | |
5 | M 30 x 1,5 | S330 | 15 | 47 | 45 | 32 x 2 |
6 | M 40 x 1,5 | S340 | 20 | 51 | 60 | 43 x 3 |
7 | M 50 x 1,5 | S350 | 20 | 51 | 75 | 53 x 3 |
D1 Connectionthread
Adapter fitting
L1 (mm)
L2 (mm)
D2 (mm)
O-Ring