Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSA NG 10 page 109 Also available with most other connection types. page 109
Manufacturer | RÖTELMANN |
---|---|
Description | Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSA NG 10 Also available with most other connection types. |
Part number | RSA 10 F F S010 1 1 T 400 M Z 1 |
Omniclass number | 23.27.33.13 |
Selector | D1 Connectionthread | Adapter fitting | K (SW) (mm) | L1 (mm) | L2 (mm) | D2 (mm) | O-Ring |
---|---|---|---|---|---|---|---|
1 | G 3/4 A | S010 | 41 | 28 | 43.5 | 17 x 3 | |
2 | G 1 A | S011 | 46 | 34 | 50.5 | 22 x 3 | |
3 | G 11/4 A | S012 | 46 | 37 | 53.5 | 30 x 3 | |
4 | G 2 A | S013 | 65 | 44 | 64.5 | 48 x 3 | |
5 | M 30 x 1,5 | S020 | 41 | 15 | 32.5 | 40 | 32 x 2 |
6 | M 40 x 1,5 | S021 | 55 | 20 | 40.5 | 54 | 43 x 3 |
7 | M 50 x 1,5 | S022 | 65 | 20 | 40.5 | 64 | 53 x 3 |
D1 Connectionthread
Adapter fitting
K (SW) (mm)
L1 (mm)
L2 (mm)
D2 (mm)
O-Ring