2

2-way ball valves with flange connection Steel · SAE · DN 13 - DN 25 page 46

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Steel · SAE · DN 13 - DN 25
Part number 104 021 DN = 13
Prodotto da selezionare
Selector Body Ball Stem Ball seats Stem seals
1 Steel Steel, hard chrome plated Steel POM NBR
2 Steel Steel, hard chrome plated Steel POM FKM
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Flange size (inch) D T (mm) A (mm) B1 (mm) L (mm) L1 (mm) B (mm) H (mm) H1 (mm) H2 (mm) SW1 (mm) Handle code Weight (kg) PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Zubehör y (mm) Accessories z (mm) Accessories Article-No.
1 ISO 6162-1 13 1/2 M8 17 17.5 38.1 60 23.5 55 45 22 48.5 10 3 1.1 350 104 021 10 112.5 48 10 903002 1.2 24 9 20 -
4 ISO 6162-1 13 1/2 5/16 - 18 UNC 24 17.5 38.1 60 23.5 55 45 22 48.5 10 3 1.1 350 104 061 10 112.5 48 10 903002 1.2 24 9 20 -
5 ISO 6162-1 19 3/4 3/8 - 16 UNC 22 22.3 47.6 80 39.5 70 70 39 74 14 8 2.8 350 104 062 14 187 62 13 903004 1.5 34 9 20 -
2 ISO 6162-1 19 3/4 M10 21 22.3 47.6 80 39.5 70 70 39 74 14 8 2.8 350 104 022 14 187 62 13 903004 1.5 34 9 20 -
3 ISO 6162-1 25 1 M10 19 26.2 52.4 88 42 80 80 46 84 14 8 4 315 104 023 14 187 62 13 903004 1.5 34 9 20 -
6 ISO 6162-1 25 1 3/8 - 16 UNC 22 26.2 52.4 88 42 80 80 46 84 14 8 4 315 104 063 14 187 62 13 903004 1.5 34 9 20 -
Type of connection
DN
Flange size (inch)
D
T (mm)
A (mm)
B1 (mm)
L (mm)
L1 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
SW1 (mm)
Handle code
Weight (kg)
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Zubehör y (mm)
Accessories z (mm)
Accessories Article-No.
Contatta il fornitore
RÖTELMANN Absperr- und Steuertechnik
Rötelmann GmbH