1

2-way ball valves with welding end Stainless Steel · with removable centre · DN 10 - DN 50 page 60

Manufacturer RÖTELMANN
Description 2-way ball valves with welding end Stainless Steel · with removable centre · DN 10 - DN 50
Part number 109 363 DN = 50
Selección de producto
Selector PN (bar) DN D1 (mm) d2 (mm) dp (mm) L (mm) A (mm) B (mm) Porting pattern DIN EN ISO 5211 Weight (kg) Article-No. Body Ball Stem Ball seats Stem seals
1 40 50 49 60.3 56.5 150 191 104 F05 3.6 109 363 Stainless steel Stainless steel Stainless steel PTFE PTFE
2 63 10 12.7 17.2 15 70 105 51 F04 0.45 109 357 Stainless steel Stainless steel Stainless steel PTFE PTFE
3 63 15 15 21.3 19 75 105 61 F04 0.6 109 358 Stainless steel Stainless steel Stainless steel PTFE PTFE
4 63 20 20 26.9 23 90 125 66 F04 0.65 109 359 Stainless steel Stainless steel Stainless steel PTFE PTFE
5 63 25 25 33.7 30 100 152 78 F04 1.2 109 360 Stainless steel Stainless steel Stainless steel PTFE PTFE
6 63 32 32 42.4 39 110 152 82 F04 1.75 109 361 Stainless steel Stainless steel Stainless steel PTFE PTFE
7 63 40 38 48.3 45 125 191 95 F05 2.45 109 362 Stainless steel Stainless steel Stainless steel PTFE PTFE
PN (bar)
DN
D1 (mm)
d2 (mm)
dp (mm)
L (mm)
A (mm)
B (mm)
Porting pattern DIN EN ISO 5211
Weight (kg)
Article-No.
Body
Ball
Stem
Ball seats
Stem seals
Contacte con el proveedor
RÖTELMANN Absperr- und Steuertechnik
Rötelmann GmbH