2

Multi-way ball valves with trunnion ball Steel or Stainless steel · as combination page 93

Manufacturer RÖTELMANN
Description Multi-way ball valves with trunnion ball Steel or Stainless steel · as combination
Part number kombination 202 001 DN = 4
Product selection
Selector Bore Cycling (°) Body Trunnion ball Ball seats Shaft seals
1 L 90 Steel Brass, hard chrome plated POM NBR
2 L 90 Steel Brass, hard chrome plated PTFE FKM
3 T 90 Steel Brass, hard chrome plated POM NBR
4 T 90 Steel Brass, hard chrome plated PTFE FKM
5 L 90 Stainless steel Stainless steel PTFE FKM
6 L 90 Stainless steel Stainless steel PTFE FFKM
7 T 90 Stainless steel Stainless steel PTFE FKM
8 T 90 Stainless steel Stainless steel PTFE FFKM
Bore
Cycling (°)
Body
Trunnion ball
Ball seats
Shaft seals
Selector Type of connection DN Thread D v_h1 v_h2 v_h3 v_h4 handle hh_8kt hh_l hh_h hh_h1 hh_art_n
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 80 40 7 12 187 54 13 903009
2 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 80 40 7 12 187 54 13 903009
3 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 100 50 8 14 187 62 13 903004
4 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 100 50 8 14 187 62 13 903004
5 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 110 55 8 14 187 62 13 903004
6 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16/12 M26 x 1,5 110 55 8 14 187 62 13 903004
7 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2 40 185 110 35 10 19 259 81 16.5 903028
8 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2 43.5 97 116 35 10 19 259 81 16.5 903028
Type of connection
DN
Thread D
v_h1
v_h2
v_h3
v_h4
handle
hh_8kt
hh_l
hh_h
hh_h1
hh_art_n
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH