2

Multi-way ball valves with trunnion ball 3-way · Stainless steel · Threaded connector · DN 4 - DN 32 page 86

Manufacturer RÖTELMANN
Description Multi-way ball valves with trunnion ball 3-way · Stainless steel · Threaded connector · DN 4 - DN 32
Part number 202 501 DN = 4
Product selection
Selector Bore Ball seats Shaft seals
1 L POM NBR
2 L PTFE FKM
3 T POM NBR
4 T PTFE FKM
Bore
Ball seats
Shaft seals
Selector Type of connection DN D RA (mm) L (mm) L1 (mm) L2 (mm) B (mm) H (mm) H1 (mm) H2 (mm) D1 (mm) SW (mm) SW1 (mm) Handle code Weight (mm) PN Article-No. Cycling (°) Body Trunnion ball Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories ØK (mm) Accessories Article-No.
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 6 100 10 55 70 40 20 44.5 6.7 19 12 7 1.58 100 202 501 90 Stainless steel Stainless steel 12 187 54 13 903009 0.8 18 9 20 52 -
2 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 8 100 10 55 70 40 20 44.5 6.7 19 12 7 1.57 100 202 502 90 Stainless steel Stainless steel 12 187 54 13 903009 0.8 18 9 20 52 -
3 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 10 109 11 65 80 50 25 54.5 6.7 24 14 8 2.5 100 202 503 90 Stainless steel Stainless steel 14 187 62 13 903004 1.2 21 9 20 62 -
4 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 12 109 11 65 80 50 25 54.5 6.7 24 14 8 2.5 100 202 504 90 Stainless steel Stainless steel 14 187 62 13 903004 1.2 21 9 20 62 -
5 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 15 130 12 80 100 55 27.5 59.5 8.4 30 14 8 4.16 100 202 505 90 Stainless steel Stainless steel 14 187 62 13 903004 1.2 24 9 20 62 -
6 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16/12 M26 x 1,5 18 136 12 80 100 55 27.5 59.5 8.4 30 14 8 4.26 100 202 506 90 Stainless steel Stainless steel 14 187 62 13 903004 1.2 24 9 20 62 -
7 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2 22 138 14 85 100 75 40 79.5 8.4 41 19 10 5.71 100 202 751 90 Stainless steel Stainless steel 19 259 81 16.5 903028 1.5 34 9 20 68 -
8 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2 28 157 14 105 120 81 43.5 85.5 10.5 50 19 10 8.6 100 202 752 90 Stainless steel Stainless steel 19 259 81 16.5 903028 1.5 34 9 20 68 -
9 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 32 M45 x 2 35 210 16 106 180 100 50 104.5 10.5 60 19 10 17.1 100 202 753 90 Stainless steel Stainless steel 19 259 81 16.5 903028 1.75 54 9 20 68 -
Type of connection
DN
D
RA (mm)
L (mm)
L1 (mm)
L2 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
D1 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (mm)
PN
Article-No.
Cycling (°)
Body
Trunnion ball
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories ØK (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH