1

Multi-way ball valves with floating ball Multi-way ball valves with floating ball page 76

Manufacturer RÖTELMANN
Description Multi-way ball valves with floating ball Multi-way ball valves with floating ball
Part number 201 501, Bohrung L, DN = 6/11
Product selection
Selector Type of connection DN/LW Thread D L (mm) L1 (mm) A (mm) B (mm) B1 (mm) Weight (kg) PN (bar) Article-No. Cycling (°) Body Ball Stem Ball seats Stem seals
1 BSP-female thread DIN EN 10226-1 6/11 G 1/4 81 13 145 86 40 0.8 35 201 501 90 Brass Brass, hard chrome plated Brass PTFE PTFE
2 BSP-female thread DIN EN 10226-1 10/11 G 3/8 81 13 145 86 40 0.8 35 201 502 90 Brass Brass, hard chrome plated Brass PTFE PTFE
3 BSP-female thread DIN EN 10226-1 15/13 G 1/2 80 13 130 77 40 0.7 40 201 503 90 Brass Brass, hard chrome plated Brass PTFE PTFE
4 BSP-female thread DIN EN 10226-1 20/18 G 3/4 96 15 160 89 48 1.1 40 201 504 90 Brass Brass, hard chrome plated Brass PTFE PTFE
5 BSP-female thread DIN EN 10226-1 25/23 G 1 113 17 160 93 56.5 1.7 25 201 505 90 Brass Brass, hard chrome plated Brass PTFE PTFE
6 BSP-female thread DIN EN 10226-1 32/29 G 1 1/4 130 19 195 110 65 2.6 16 201 506 90 Brass Brass, hard chrome plated Brass PTFE PTFE
7 BSP-female thread DIN EN 10226-1 40/35 G 1 1/2 147 22 195 115 73.5 3.7 16 201 507 90 Brass Brass, hard chrome plated Brass PTFE PTFE
8 BSP-female thread DIN EN 10226-1 50/44 G 2 169 27 235 129 84.5 5.8 16 201 508 90 Brass Brass, hard chrome plated Brass PTFE PTFE
Type of connection
DN/LW
Thread D
L (mm)
L1 (mm)
A (mm)
B (mm)
B1 (mm)
Weight (kg)
PN (bar)
Article-No.
Cycling (°)
Body
Ball
Stem
Ball seats
Stem seals
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH