1

Multi-way ball valves with floating ball 3-way · Steel · SAE-flange connection · DN 20 - DN 32 page 78

Manufacturer RÖTELMANN
Description Multi-way ball valves with floating ball 3-way · Steel · SAE-flange connection · DN 20 - DN 32
Part number 204 301 DN = 20
Product selection
Selector Bore Cycling (°) Body Ball Stem Ball seats Stem seals
1 L 90 Steel Steel, hard chrome plated Steel POM NBR
2 L 90 Steel Steel, hard chrome plated Steel POM FKM
3 T 90 Steel Steel, hard chrome plated Steel POM NBR
4 T 90 Steel Steel, hard chrome plated Steel POM FKM
Bore
Cycling (°)
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Flange size (inch) D T (mm) A (mm) B (mm) L (mm) L1 (mm) H (mm) H1 (mm) H2 (mm) SW1 (mm) Weight (kg) PN (bar) Article-No.
1 ISO 6162-2 20 3/4 M10 21 23.8 50.8 80 90 72 37 77.5 14 4 400 204 301
2 ISO 6162-2 25 1 M12 23 27.8 57.2 90 100 80 40 85.5 14 5.5 400 204 302
3 ISO 6162-2 32 11/4 M12 24 31.8 66.6 100 110 100 50 106 17 8 400 204 303
4 ISO 6162-2 20 3/4 3/8 - 16 UNC 24 23.8 50.8 80 90 72 37 77.5 14 4 400 204 321
5 ISO 6162-2 25 1 7/16 - 14 UNC 27 27.8 57.2 90 100 80 40 85.5 14 5.5 400 204 322
6 ISO 6162-2 32 11/4 1/2 - 13 UNC 28 31.8 66.7 100 110 100 50 106 17 8 400 204 323
Type of connection
DN
Flange size (inch)
D
T (mm)
A (mm)
B (mm)
L (mm)
L1 (mm)
H (mm)
H1 (mm)
H2 (mm)
SW1 (mm)
Weight (kg)
PN (bar)
Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH