2

Measuring unit MBV 5000 side 131

Manufacturer RÖTELMANN
Description Measuring unit MBV 5000
Part number 206 201
Product selection
Selector Amount Exits Weight (kg) L (mm) Type-No. Articlenumber
1 1x 0.4 36 MBV5000-1111MK 206 201
2 2x 0.8 76 MBV5000-1211MK 206 203
3 3x 1.2 116 MBV5000-1311MK 206 205
4 4x 1.6 156 MBV5000-1411MK 206 207
5 5x 2 196 MBV5000-1511MK 206 209
Amount Exits
Weight (kg)
L (mm)
Type-No.
Articlenumber
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH