Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSK NG 20 page 115
Manufacturer | RÖTELMANN |
---|---|
Description | Ball valve-combinations Pressure accumulator safety blocks · with integrated 2-way ball valve type RSK NG 20 |
Part number | RSK 20 A A S600 1 1 L T 315 M X 1 |
Selector | D1 Connectionthread | Adapter fitting | K (SW) (mm) | L (mm) | L1 (mm) | D2 (mm) | O-Ring |
---|---|---|---|---|---|---|---|
1 | G 3/4 A | S600 | 41 | 38 | 28 | 17 x 3 | |
2 | G 1 A | S601 | 41 | 44 | 34 | 22 x 3 | |
3 | G 1 1/4 A | S602 | 46 | 47 | 37 | 30 x 3 | |
4 | G 2 A | S603 | 65 | 54 | 44 | 48 x 3 | |
5 | M 30 x 1,5 | S650 | 41 | 25 | 15 | 40 | 32 x 2 |
6 | M 40 x 1,5 | S651 | 55 | 30 | 20 | 54 | 43 x 3 |
7 | M 50 x 1,5 | S652 | 65 | 30 | 20 | 64 | 53 x 3 |
D1 Connectionthread
Adapter fitting
K (SW) (mm)
L (mm)
L1 (mm)
D2 (mm)
O-Ring