2

2-way ball valves with flange connection Steel · SAE · DN 13 - DN 51 · for split flanges page 42

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Steel · SAE · DN 13 - DN 51 · for split flanges
Part number 104 523 DN = 13
Product selection
Selector Body Ball Stem Ball seats Stem seals
1 Steel Steel, hard chrome plated Steel POM NBR
2 Steel Steel, hard chrome plated Steel POM FKM
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Flange size (inch) D1 (mm) D2 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) B (mm) H (mm) H1 (mm) H2 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) O-Ring PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
1 ISO 6162-1 13 1/2 30.2 24 151 42 6.8 75.5 35 40 17 43.5 32 10 3 0.9 18,64 x 3,53 350 104 523 10 112.5 48 10 903002 1.2 24 9 20 -
2 ISO 6162-1 19 3/4 38.1 31.5 162 43 6.8 81 45 55 24 59 41 14 8 1.7 24,99 x 3,53 350 104 524 14 187 62 13 903004 1.5 34 9 20 -
3 ISO 6162-1 25 1 44.45 38 178 38.9 8 89 55 60 26 64 50 14 8 2.5 32,92 x 3,53 315 104 501 14 187 62 13 903004 1.5 34 9 20 -
4 ISO 6162-1 32 11/4 50.8 43 190.5 40.3 8 99 73 80 36.5 84.5 60 17 22 3.8 37,69 x 3,53 250 104 502 17 320 76 17 903539 1.75 54 9 20 -
5 ISO 6162-1 38 11/2 60.35 50 231 58.3 8 115.5 85 90 42.5 94.5 70 17 22 4.5 47,22 x 3,53 200 104 503 17 320 76 17 903539 1.75 54 9 20 -
6 ISO 6162-1 51 2 71.4 62 232 50.9 9.6 116 99 104 49.5 108.5 85 17 22 6.1 56,74 x 3,53 160 104 504 17 320 76 17 903539 1.75 54 9 20 -
Type of connection
DN
Flange size (inch)
D1 (mm)
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (kg)
O-Ring
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH