1

2-way ball valves with flange connection Steel and Stainless steel · DIN · DN 15 - DN 200 page 54

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Steel and Stainless steel · DIN · DN 15 - DN 200
Part number 105260, PN 10
Product selection
Selector Body Ball Stem Ball seats Stem seals Comment
1 GGG Stainless steel Stainless steel PTFE FKM without porting pattern DIN EN ISO 5211
2 GS Stainless steel Stainless steel PTFE PTFE -
3 Stainless steel Stainless steel Stainless steel PTFE PTFE -
4 Stainless steel Stainless steel Stainless steel PTFE PTFE design with inspection certficate according to DIN EN 10204
Body
Ball
Stem
Ball seats
Stem seals
Comment
Selector Type of connection DN D (mm) C (mm) K (mm) Quantity n ØL (mm) LK (mm) Porting pattern DIN EN ISO 5211 Article-No. Weight (kg)
1 PN 10 25 115 18 85 4 14 125 F 05 105260 3.8
2 PN 10 32 140 18 100 4 18 130 F 05 105261 5.7
3 PN 10 40 150 18 110 4 18 140 F 07 105262 6.7
4 PN 10 50 165 20 125 4 18 150 F 07 105263 9.1
5 PN 10 65 185 18 145 4 18 170 F 10 105264 15.5
6 PN 10 80 200 20 160 8 18 180 F 10 105265 19.8
7 PN 10 100 220 20 180 8 18 190 F 10 105266 27.5
8 PN 10 125 250 22 210 8 18 325 F 12 105267 53
9 PN 10 150 285 22 240 8 22 350 F 12 105268 68
10 PN 10 200 340 24 295 8 22 400 F 12 105269 140
11 PN 16 25 115 18 85 4 14 125 F 05 105260 3.8
12 PN 16 32 140 18 100 4 18 130 F 05 105261 5.7
13 PN 16 40 150 18 110 4 18 140 F 07 105262 6.7
14 PN 16 50 165 20 125 4 18 150 F 07 105263 9.1
15 PN 16 65 185 18 145 4 18 170 F 10 105264 15.5
16 PN 16 80 200 20 160 8 18 180 F 10 105265 19.8
17 PN 16 100 220 20 180 8 18 190 F 10 105266 27.5
18 PN 16 125 250 22 210 8 18 325 F 12 105267 53
19 PN 16 150 285 22 240 8 22 350 F 12 105268 68
20 PN 16 200 340 24 295 12 22 400 F 12 105270 140
Type of connection
DN
D (mm)
C (mm)
K (mm)
Quantity n
ØL (mm)
LK (mm)
Porting pattern DIN EN ISO 5211
Article-No.
Weight (kg)
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH