2

2-way ball valves with flange connection Stainless steel · SAE · DN 13-51 · for split flanges page 44

Manufacturer RÖTELMANN
Description 2-way ball valves with flange connection Stainless steel · SAE · DN 13-51 · for split flanges
Part number 104 152 DN = 13
Product selection
Selector Body Ball Stem Ball seats Stem seals
1 Stainless steel Stainless steel Stainless steel POM NBR
2 Stainless steel Stainless steel Stainless steel POM FKM
Body
Ball
Stem
Ball seats
Stem seals
Selector Type of connection DN Flange size (inch) D1 (mm) D2 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) B (mm) H (mm) H1 (mm) H2 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) O-Ring PN (bar) Article-No. Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories Article-No.
1 ISO 6162-1 13 1/2 30.2 24 176 42 6.8 55 45 45 21 49.5 32 10 28 1.35 18,64 x 3,53 350 104 152 10 130 40 28 903557 1.2 24 9 20 -
2 ISO 6162-1 19 3/4 38.1 31.5 197 43 6.8 65 65 65 31 70 46 14 29 3.1 24,99 x 3,53 350 104 110 14 185 45 29 903501 1.5 34 9 20 -
3 ISO 6162-1 25 1 44.45 38 200 38.9 8 71 75 75 38 80 50 14 29 3.75 32,92 x 3,53 315 104 111 14 185 45 29 903501 1.5 34 9 20 -
4 ISO 6162-1 32 11/4 50.8 43 190.5 40.3 8 86 100 93.2 45 99 70 19 23 6.6 37,69 x 3,53 250 104 112 19 320 76 17 903545 1.75 54 9 20 -
5 ISO 6162-1 38 11/2 60.35 50 236.5 58.3 8 92 110 104.4 52.2 110 80 19 23 7.8 47,22 x 3,53 200 104 113 19 320 76 17 903545 1.75 54 9 20 -
6 ISO 6162-1 51 2 71.4 62 242 50.9 9.6 97 125 119.4 59.7 125 95 19 23 11.45 56,74 x 3,53 160 104 114 19 320 76 17 903545 1.75 54 9 20 -
Type of connection
DN
Flange size (inch)
D1 (mm)
D2 (mm)
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
B (mm)
H (mm)
H1 (mm)
H2 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (kg)
O-Ring
PN (bar)
Article-No.
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories Article-No.
Contact the supplier
RÖTELMANN Shut-off and Control Technology
Rötelmann GmbH