2

Multi-way ball valves with floating ball 3-way · Steel · Threaded connector · DN 4 - DN 40/25 page 72

Manufacturer RÖTELMANN
Description Multi-way ball valves with floating ball 3-way · Steel · Threaded connector · DN 4 - DN 40/25
Part number 200 151 DN = 4
Výběr produktu
Selector Type of connection DN Thread D RA (mm) L (mm) L1 (mm) L2 (mm) B (mm) B1 (mm) B2 (mm) H (mm) H1 (mm) H2 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) PN (bar) Article-No. Bore Cycling Body Ball Stem Ball seats Stem seals Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories ØK (mm) Accessories Article-No.
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 6 67 10 36 30 33.5 45.5 30 15 32.5 19 7 1 0.32 500 200 151 L 90 Steel Steel, hard chrome plated Steel POM NBR 7 76 27 6 903000 0.8 18 9 20 52 -
2 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 8 67 10 36 30 33.5 45.5 30 15 32.5 19 7 1 0.32 500 200 152 L 90 Steel Steel, hard chrome plated Steel POM NBR 7 76 27 6 903000 0.8 18 9 20 52 -
3 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 10 75 11 45 40 37.5 55 35 14.5 38.5 24 8 2 0.55 500 200 153 L 90 Steel Steel, hard chrome plated Steel POM NBR 8 100 29 7 903001 1.2 21 9 20 62 -
4 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 12 75 11 45 40 37.5 55 35 14.5 38.5 24 8 2 0.55 500 200 154 L 90 Steel Steel, hard chrome plated Steel POM NBR 8 100 29 7 903001 1.2 21 9 20 62 -
5 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 15 83 12 51 45 41.5 61 45 22 48.5 30 10 3 0.89 500 200 155 L 90 Steel Steel, hard chrome plated Steel POM NBR 10 112.5 48 10 903002 1.2 24 9 20 62 -
6 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16 M26 x 1,5 18 82 12 50 50 41 66 50 25 54 36 11 6 1.05 400 200 156 L 90 Steel Steel, hard chrome plated Steel POM NBR 11 166 56 12 903003 1.5 29 9 20 62 -
7 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2 22 99 14 60 55 51 74.5 60 29 64 41 14 8 1.61 400 200 157 L 90 Steel Steel, hard chrome plated Steel POM NBR 14 187 62 13 903004 1.5 34 9 20 68 -
8 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2 28 108 14 70 65 54 84 65 31 69 50 14 8 2.27 400 200 158 L 90 Steel Steel, hard chrome plated Steel POM NBR 14 187 62 13 903004 1.3 34 9 20 68 -
9 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 32/25 M45 x 2 35 116 16 70 65 58 88 65 31 69 50 14 8 2.48 400 200 159 L 90 Steel Steel, hard chrome plated Steel POM NBR 14 187 62 13 903004 1.75 54 9 20 68 -
10 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 40/25 M52 x 2 42 121 16 70 65 60.5 90.5 65 31 69 55 14 8 2.6 400 200 160 L 90 Steel Steel, hard chrome plated Steel POM NBR 14 187 62 13 903004 1.75 54 9 20 68 -
Type of connection
DN
Thread D
RA (mm)
L (mm)
L1 (mm)
L2 (mm)
B (mm)
B1 (mm)
B2 (mm)
H (mm)
H1 (mm)
H2 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (kg)
PN (bar)
Article-No.
Bore
Cycling
Body
Ball
Stem
Ball seats
Stem seals
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories ØK (mm)
Accessories Article-No.
Kontaktujte dodavatele
RÖTELMANN Absperr- und Steuertechnik
Rötelmann GmbH