2

Multi-way ball valves with floating ball 3-way · Stainless steel · Threaded connector · DN 4 - DN 25 page 74

Manufacturer RÖTELMANN
Description Multi-way ball valves with floating ball 3-way · Stainless steel · Threaded connector · DN 4 - DN 25
Part number 201 140 DN = 4
Výběr produktu
Selector Type of connection DN Thread D RA (mm) L (mm) L1 (mm) L2 (mm) B (mm) B1 (mm) B2 (mm) H (mm) H1 (mm) H2 (mm) SW (mm) SW1 (mm) Handle code Weight (kg) PN (bar) Article-No. Bore Cycling Body Ball Stem Ball seats Stem seals Handle 8kt (mm) Handle L (mm) Handle H (mm) Handle h (mm) Handle Article-No. Accessories t (mm) Accessories x (mm) Accessories y (mm) Accessories z (mm) Accessories ØK (mm) Accessories Article-No.
1 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 4 M12 x 1,5 6 73 10 41 35 36.5 51.1 35 18.7 38.5 22 7 26 0.47 500 201 140 L 90 Stainless steel Stainless steel Stainless steel POM NBR 7 100 25 26 903600 0.8 18 9 20 52 -
2 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 6 M14 x 1,5 8 73 10 41 35 36.5 51.1 35 18.7 38.5 22 7 26 0.5 500 201 141 L 90 Stainless steel Stainless steel Stainless steel POM NBR 7 100 25 26 903600 0.8 18 9 20 52 -
3 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 8 M16 x 1,5 10 87 11 53 45 43.5 62.3 45 23 49.5 30 8 27 0.98 500 201 142 L 90 Stainless steel Stainless steel Stainless steel POM NBR 8 130 40 27 903569 1.2 21 9 20 62 -
4 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 10 M18 x 1,5 12 87 11 53 45 43.5 62.3 45 23 49.5 30 8 27 0.98 500 201 143 L 90 Stainless steel Stainless steel Stainless steel POM NBR 8 130 40 27 903569 1.2 21 9 20 62 -
5 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 12 M22 x 1,5 15 91 12 55 50 45.8 68.3 50 26 54.5 32 10 28 1.23 500 201 144 L 90 Stainless steel Stainless steel Stainless steel POM NBR 10 130 40 28 903557 1.2 24 9 20 62 -
6 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 16/12 M26 x 1,5 18 91 12 55 50 45.8 68.3 50 26 54.5 32 10 28 1.27 500 201 145 L 90 Stainless steel Stainless steel Stainless steel POM NBR 10 130 40 28 903557 1.5 29 9 20 62 -
7 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 20 M30 x 2 22 105 14 65 60 54.5 80 60 26 65 46 14 29 2.57 315 201 146 L 90 Stainless steel Stainless steel Stainless steel POM NBR 14 185 45 29 903501 1.5 34 9 20 68 -
8 For cut (clamp) ring tube fittings DIN 2353 light series ISO 8434-1 25 M36 x 2 28 112 14 71 70 58.5 90.5 70 33 75 50 14 29 3.19 315 201 147 L 90 Stainless steel Stainless steel Stainless steel POM NBR 14 185 45 29 903501 1.5 34 9 20 68 -
Type of connection
DN
Thread D
RA (mm)
L (mm)
L1 (mm)
L2 (mm)
B (mm)
B1 (mm)
B2 (mm)
H (mm)
H1 (mm)
H2 (mm)
SW (mm)
SW1 (mm)
Handle code
Weight (kg)
PN (bar)
Article-No.
Bore
Cycling
Body
Ball
Stem
Ball seats
Stem seals
Handle 8kt (mm)
Handle L (mm)
Handle H (mm)
Handle h (mm)
Handle Article-No.
Accessories t (mm)
Accessories x (mm)
Accessories y (mm)
Accessories z (mm)
Accessories ØK (mm)
Accessories Article-No.
Kontaktujte dodavatele
RÖTELMANN Absperr- und Steuertechnik
Rötelmann GmbH