BDD type block cylinders - Type P : Drillings parallel to piston rod, tapped supply
Manufacturer | QUIRI HYDROMECANIQUE |
---|---|
Description | Actuator block BDD, Bore 25 mm, Stroke 20 mm, Nitrile seals standard T<100°C, Fixing and supply, Rod endTappered |
Part number | BDD 25-20 P T |
Length | 64 mm |
Max. operating pressure | 350 bar |
Height | 65 mm |
---|---|
Width | 45 mm |
Piston diameter | 25 mm |
Rod diameter | 16 mm |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Type | Piston Ø (mm) | Rod Ø (mm) | Height : a (mm) | Width : b (mm) | Connection Ø | Pushing force for 100 bar (kN) | Pulling force for 100 bar (kN) | |
---|---|---|---|---|---|---|---|---|
BDD 10 | 16 | 10 | 60 | 35 | G1/4 | 2 | 1.2 | |
BDD 25 | 25 | 16 | 65 | 45 | G1/4 | 4.9 | 2.9 | |
BDD 40 | 32 | 20 | 75 | 55 | G1/4 | 8 | 4.9 | |
BDD 65 | 40 | 25 | 85 | 63 | G1/4 | 12.5 | 7.7 | |
BDD 100 | 50 | 32 | 100 | 75 | G1/4 | 19.6 | 11.6 | |
BDD 160 | 63 | 40 | 125 | 95 | G1/2 | 31.1 | 18.6 |
Strokes (mm)
Seals
Rod ends
Emergence of piston rod (mm)
Contact the supplier

QUIRI HYDROMECANIQUE
Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
-
Ste QUIRI HYDROMECANIQUE
Ste QUIRI HYDROMECANIQUE
6, rue Denis Papin
Duttlenheim
67129 MOLSHEIM Cedex
France
www.quiri.com
quiri.hydro@quiri.com
