BDD type block cylinders - Type P : Drillings parallel to piston rod, tapped supply
Manufacturer | QUIRI HYDROMECANIQUE |
---|---|
Description | Actuator block BDD, Bore 50 mm, Stroke 25 mm, Nitrile seals standard T<100°C, Fixing and supply, Rod endTappered |
Part number | BDD 100-25 P T |
Length | 90 mm |
Max. operating pressure | 350 bar |
Height | 100 mm |
---|---|
Width | 75 mm |
Piston diameter | 50 mm |
Rod diameter | 32 mm |
CAD models
Please make sure this software has been installed.
This site is protected by reCAPTCHA and the Google
Privacy Policy and
Terms of Service apply.
Product selection
Strokes (mm)
Seals
Rod ends
Emergence of piston rod (mm)
Contact the supplier

QUIRI HYDROMECANIQUE
Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry
-
Ste QUIRI HYDROMECANIQUE
Ste QUIRI HYDROMECANIQUE
6, rue Denis Papin
Duttlenheim
67129 MOLSHEIM Cedex
France
www.quiri.com
quiri.hydro@quiri.com
