2

Shrinkdip Sockets - Open frame / Solder tail

High density DIL sockets for devices featuring 0.07” (1.778 mm) lead spacing. Closed frame insulator

Manufacturer preci-dip
Description Shrinkdip Sockets, Open frame / Solder tail, 64 poles, Tin / Flash Gold
Part number 217-87-764-41-005101
索取免费的电路板 CAD 模型
产品选择
Selector Number of Poles A (mm) B (mm) C (mm) Order codes
36 64 57.4 19.05 21.59 217-PP-764-41-005101
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes
联系供应商
preci-dip Interconnect components
PRECI-DIP SA