Selector | Number of Poles | A (mm) | B (mm) | C (mm) | Order codes |
---|---|---|---|---|---|
36 | 64 | 57.4 | 19.05 | 21.59 | 150-PP-764-00-012101 |
Shrinkdip Sockets - Open frame / Solder tail
High density DIL sockets for devices featuring 0.07” (1.778 mm) lead spacing. Shrinkdip pin header, solder tail Series.
Manufacturer | preci-dip |
---|---|
Description | Shrinkdip Sockets, Open frame / solder tail, 64 poles, Tin / Flash Gold |
Part number | 117-87-764-00-012101 |
Number of Poles
A (mm)
B (mm)
C (mm)
Order codes